Commercial, construction and agricultural vehicles (CAV)
Pioneering the commercial vehicle transformation: Infineon's scalable and efficient system solutions
Please choose a subcategory

At Infineon, we strive to be the semiconductor leader in system solutions for the commercial vehicle sector, offering scalable, reliable, and efficient solutions while minimizing the Total Cost of Ownership (TCO). Our products and systems are designed to meet the highest quality standards, complying with automotive (AQG324) and industrial (IEC) qualifications.
Our broad portfolio provides comprehensive solutions, including inverters, battery management systems, on-board chargers, and high-voltage DC-DC converters, offering a one-stop shop for our customers.
Together let’s drive the commercial vehicle revolution towards decarbonization and digitalization.

Maximize the power of electrification
- Powertrain inverter for CAV
- Electric vehicle thermal management
- HV-LV DC-DC converter
- Mechanical power-take-off (mPTO)
- Electric power take-off (ePTO)
Infineon offers a reliable and scalable CAV-dedicated high-voltage portfolio, supporting various motor types and battery voltages from 800 V and above. By having efficient and compact system solutions from one source, Infineon helps you reduce the TCO (total costs of ownership) and time to market.
The traction inverter has the most decisive impact on an EV’s range and performance. It should minimize switching losses, maximize thermal efficiency, and recharge batteries through regenerative braking.
Our automotive power modules and discrete solutions also facilitate efficient bi-directional energy flow between high-voltage and low-voltage sub-networks. We enable seamless power management and distribution within the vehicle.
With expertise in Si-IGBT and SiC, from microcontrollers to accurate sensors and powerful switches, Infineon’s scalable solutions ensure optimal efficiency, safety, robustness, and an extended battery life.

Say goodbye to range anxiety
- Onboard battery charger
- Battery management system (BMS)
- Battery disconnection
- Chargers from 50 kW to 350 kW
- Wireless charging
With the broadest and a scalable EV charging portfolio in the market, Infineon delivers a seamless charging experience and unlocks optimal battery performance, all the while meeting rigorous demands for high power density at a low system cost with durability.
To unleash the potential of electrification, our CAV-dedicated onboard battery charger (OBC) supports reliable 43 kW fast charging and an extended lifespan of up to 1.5 million kilometers with high scalability. Paired with our automotive battery management system (BMS), the vehicle's battery is accurately monitored, protected, and optimized. Besides, our configurable high-voltage solid-state relays provide fast switch-off in less than 1 µs, inbuilt diagnostic capabilities, and comprehensive flexibility, helping you comply with ISO 5474-3.
Furthermore, our scalable DC offboard charging delivers up to 350 kW. With wireless charging of inductive and resonant systems, Infineon enables the charging infrastructure to satisfy commercial needs and accommodate future expansion.

Save lives and TCO with autonomous driving
- 24 V EPS with active steering for CAV
- 24 V Fail operational EPS for CAV
- 24 GHz radar for CAV
- Multi-purpose camera
- Primary power distribution center
Infineon’s scalable CAV-dedicated solutions enable seamless data integration, accurate diagnostics, and advanced control for optimal vehicle safety, productivity, and energy efficiency.
Driving assistance functions like lane keep assist, lane centering, or lane keep steering not only ensure a safer operation and reduce the cost of total ownership but also reduce CO₂ emissions.
The electrohydraulic power steering (EHPS) accurately supplies oil and pressure to hydraulic steering systems on demand. It communicates with sensors through the CAN bus transmitting data on actual steering wheel position and torque as well as vehicle speed. Also, the data from cameras and radars triggers failure detection and isolation with resettable protection, all in less than 100 µs.
With seamless data integration and fast isolation, Infineon supports you with three major trends: CO₂ reduction, upcoming Level 3 and Level 4 automated driving stages, and reduction of insurance costs.

Thrive under harshness with flexibility
Infineon provides highly integrated functionality and scalable solutions to enable commercial vehicles' ever-expanding list of functions with ever smaller board space, achieving lower design costs, and unlocking the full potential of your CAV.
Our comprehensive solution for 24 V body ECUs maximizes design flexibility by integrating superior diagnostics and protection features with the "Limp Home" functional safety concept on a single board.
No matter if they are brushless, brushed, or unidirectional DC motors, Infineon’s low voltage motor control units deliver efficient integrated and discrete solutions for both 12 V and 24 V systems and are equipped with diagnostic and protective functions.
Paired with Infineon’s hydraulic and pneumatic valve control systems, our broad range of body application solutions ensures precision, robustness, and adaptability in harsh environments while being cost-effective.

Propel with hydrogen and extended range
- Auxiliary inverter
- Battery management system (BMS)
- Fuel-cell control unit (FCCU)
- Fuel-cell DC and DC boost converter
- Fuel-cell electric air compressor
- HV DC-DC converter
- Traction inverter (trucks and agricultural vehicles)
Infineon supports next-generation fuel-cell electric vehicle drivetrain systems with our expertise, partner network, and one-stop-shop, enabling you to leverage synergies and optimize system efficiency, economy of scale, and time to market.
A hydrogen fuel-cell stack is the core of an electric vehicle's fuel-cell technology. Our power semiconductor solutions and smart control ICs enable multi-target optimization for system cost reduction, increased power density, higher application efficiency, and modular designs.
With fuel-cell-dedicated software, design house partners, reference designs, boards, and layout resources, Infineon assists you in meeting current and future environmental legislation and customer requirements.
Experience our interactive etruck and find all information for your CAV design requirements
New white paper about electrified heavy-duty vehicles

Electrification as a key to reducing emissions and improvements in energy storage technology and developments in supplemental infrastructure enables the fully autonomous long-haul operation. Standardization for autonomous trucks, busses, and in-city delivery vehicles needs to improve to support cross-border or even cross-continental interoperability.
This whitepaper covers the electrification of heavy-duty vehicles focusing on battery, charging, drive train, and power semiconductor aspects. Learn more about the technical bits and pieces to solve this global puzzle in this white paper.
Podcast4Engineers: Electric commercial, construction and agricultural vehicles (eCAV)

E-mobility is not only a hot topic but also a broad one. Our experts paint the picture of electromobility in our podcast series, ranging from toy-sized hoverboards to oversized mining trucks and many vehicle applications in between. Learn how Infineon is helping to make the world of transportation easier, safer and greener.
Infineon ATV Microcontrollers for Commercial, Construction and Agricultural vehicles (CAV)
Infineon ATV Microcontrollers for Commercial, Construction and Agricultural vehicles (CAV)
The webinar will feature the application of Infineon's Automotive Product line in Commercial, Construction, and Agriculture Vehicles (CAV), with a focus on showcasing the key benefits of the AURIX™ for high dependability applications, Human Machine Interface with TRAVEO™ T2G Cluster, and the Precision Analog and Sensing with PSoC™ HV (high-voltage). Additionally, the emphasis will be placed on highlighting the advantage of high-level Functional Safety up to IEC 61508 SIL-3 across these solutions.
Webinar: Driving the electrification of commercial vehicles – trends and solutions offered by Infineon
Electric transportation and charging solutions: keeping goods and people moving
Three million of medium and heavy trucks and four hundred thousand busses are produced every year! This is definitely a huge market!
Do you know what are Infineon’s goals in terms of Commercial, Construction and Agriculture Vehicles, that is CAV?
This training, which is organized into 3 modules, provides an application overview of Commercial, Construction and Agricultural vehicles!
In this first module we focus on high-voltage applications of CAV.

Three million of medium and heavy trucks and four hundred thousand busses are produced every year!
Do you know what are Infineon’s goals in terms of Commercial, Construction and Agriculture Vehicles, that is CAV?
In this training module we focus on low voltage domain of CAV.

Do you know what are Infineon’s goals in terms of Commercial, Construction and Agriculture Vehicles, that is CAV?
This training, which is organized into 3 modules, provides an application overview of Commercial, Construction and Agricultural vehicles!
In this third module, we focus on a particular application: eBuses!

In this training, you will:
- learn about the market trend “Electrification” in commercial, construction, and agricultural vehicles (CAV)
- understand the importance of customer enablement and how Infineon serves eCAV

In this training you will:
- Learn about the main reasons for the forklift market growth and the main forklift applications and requirements
- Discover why Infineon is your one-stop-shop semiconductor supplier
IGBT 750 V EDT2 DuoPack TO-247PLUS
This training will introduce you to Infineon’s IGBT 750 V EDT2 DuoPack TO-247PLUS surface-mounted device!

In this training you will:
- Identify Infineon’s 24-volt Intelligent Power Distribution portfolio with its different families and their features
- Know the applications where these devices are the best fit and where to find support material to help you design-in your application with Infineon’s 24-volt high-side and low-side switches

Learn more about PrimePACK™ for Commercial, Construction, and Agricultural Vehicle applications in our training.

- Get an overview of the main feature set of this 48-volt capable EiceDRIVER™.
- Understand its different integrated protection mechanisms.

- Get an overview of the main features of this flexible EiceDRIVER™ device
- Understand its different integrated protection mechanisms

By the end of this training, you will be able to
- Describe the main features of Infineon’s TRAVEO™ T2G microcontrollers
- Recognize the different variants that make up this family of products
Webinars
With proven expertise and a comprehensive portfolio of robust, high-quality control and power semiconductor solutions, Infineon helps you engineer successful and reliable designs for commercial, construction and agricultural vehicles.
Key Takeaways:
1.Understand how Infineon responds to the trends in the CAV market
2.Get an overview of different applications: Main drive, auxiliaries
3.Learn about the system solutions with power modules, gate drivers, microcontrollers AURIX™, sensors, and more
Hybrid and Electric Solutions for Commercial Vehicles - State of the Art Technologies by Infineon
Gain a deeper insight into Infineon's sensors, microcontrollers and memories that serve one of the megatrends in the commercial, construction and agricultural vehicle (CAV) market: electrification.
Key Takeaways:
1. Learn how Infineon responds to the trends and challenges in the electrification of the CAV market
2. Explore Infineon's power modules for hybrid and electric solutions as well as our sense and actuate portfolio
3. Examine how we serve applications with increasing demand of semiconductors in the industry
Top 6 FAQs. Use the search bar above to show more!
How to get Technical Support?
The best way to reach out to our Applications Engineers is through our Infineon Developer Community
Our Applications Engineers moderate the community to ensure all questions are answered quickly and accurately, either by others in the community or by our own engineers.
If you have any further questions, please submit your request via the Infineon myCases portal. This is a direct channel to get fast and easy support for your needs.
To register, Click on "Register for myInfineon” available at the top right corner of the Infineon homepage and follow the instructions.
To take advantage of additional benefits we recommend to register your corporate email address.
To log-in, click on “Login to myInfineon”.
By clicking on the My Cases link, you will be guided to the My Cases Customer Portal.
You can visit the link directly through: https://mycases.infineon.com.
If any questions, please contact our hotline, https://www.infineon.com/call.
Read more
How to find a Partner to support on SW, HW, dev tools and services?
Infineon’s global network of partners offer products and services that complement our semiconductor device solutions to accelerate your development efforts and time to market. You can find them here: https://www.infineon.com/partnerfinder.
Read more
Where to find the Package information?
The package information is available on our homepage. Please note, that they are divided into the subcategories “Leaded and through-hole”, “Surface Mounted Devices” and “Special Packages”. You will find all relevant package information at the option that applies.
Read more
Where to find board assembly information of Infineon packages?
Information regarding reflow profile, soldering temperature, soldering profile and further processing notes for most of the discrete products are mentioned in the Application Note.
Please visit https://www.infineon.com/packages and refer to the document General Recommendations for Assembly of Infineon Packages.
For TO-packages please refer to these recommendations.
Read more
How to get Design-in support for an application?
We offer design-in support for your application.
You can use our Infineon Solution Finder: https://www.infineon.com/solutionFinder
Here you select the relevant parameters of your application and narrow down your choice according to your requirements.
Read more
Where to find Simulation parameters & SPICE models?
Please visit our Simulation Model Finder on the internet at
https://www.infineon.com/simulation
Please select "Simulation Models (SPICE, S-parameters, SABER)"
If you cannot find your requested model there, please submit your request via the "click to request model" button on the right handed side.
Infineon uses only Spice and Saber models. These are a generally accepted standard that meets all simulation model requirements.
Read more